IESNA:LM-63-2002
[TEST]P1389382
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-927-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13332.5
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
95.1 131.6 204.8 391.3 855.7 1232.3 1524.9 1769.9 2025.8 2322.0 2698.7 3177.7 3832.3 4947.6 6392.0 7957.1 9756.2 10999.5 
11372.4 10944.6 9968.3 9054.1 8176.5 7094.1 4629.4 2362.3 1254.3 954.4 870.3 855.7 837.4 629.0 310.8 234.0 76.8 29.3 0.0 
95.1 128.0 197.5 402.2 841.0 1250.6 1521.2 1762.5 2022.2 2344.0 2702.3 3174.0 3839.6 4881.7 6424.9 8011.9 9705.0 10955.6 
11416.3 11017.7 10052.4 9152.8 8191.1 7094.1 4739.1 2318.4 1283.5 965.4 874.0 852.0 837.4 632.6 307.2 230.4 76.8 29.3 0.0 
95.1 128.0 190.2 369.3 775.2 1181.1 1517.5 1751.6 2025.8 2340.3 2702.3 3181.4 3777.4 4618.5 6048.2 7810.8 9694.0 11032.4 
11610.1 11423.6 10604.5 9803.7 8684.7 7456.1 5470.5 2859.6 1543.1 1064.1 899.6 852.0 830.1 753.3 314.5 223.1 91.4 36.6 0.0 
95.1 124.3 182.8 321.8 680.2 1071.4 1462.7 1736.9 2000.2 2303.7 2684.0 3075.3 3569.0 4197.9 5284.0 6999.0 9160.1 11054.3 11869.8 
11953.9 11529.7 11025.1 10143.8 8476.3 6476.1 3824.9 2106.3 1305.5 972.7 859.3 808.1 746.0 314.5 201.1 102.4 47.5 0.0 
95.1 124.3 168.2 266.9 541.2 914.2 1316.4 1652.8 1908.8 2219.6 2537.8 2881.5 3316.7 3762.8 4355.2 5419.3 7280.6 9880.5 11818.6 
12495.1 12334.2 11975.8 11906.3 11339.5 9295.4 6030.0 3137.5 1846.7 1151.9 822.8 658.2 588.7 362.0 182.8 128.0 69.5 0.0 
95.1 120.7 153.6 223.1 380.3 705.7 1075.1 1440.8 1769.9 2033.1 2344.0 2676.7 3005.8 3411.7 3861.5 4464.9 5364.4 7013.6 9847.6 
12239.1 13193.5 13065.5 12626.7 12838.8 12549.9 11025.1 6783.2 3002.2 1407.8 815.5 530.2 405.9 307.2 171.9 142.6 98.7 0.0 
95.1 117.0 139.0 175.5 252.3 409.6 709.4 1031.2 1396.9 1744.3 2051.4 2333.0 2665.8 3016.8 3375.2 3843.2 4472.2 5349.8 6633.3 
8776.2 11555.3 13526.3 14115.0 13837.1 13687.2 13709.1 12729.1 8893.2 3905.4 1491.9 599.7 369.3 274.3 219.4 179.2 146.3 0.0 
95.1 109.7 124.3 142.6 175.5 226.7 325.4 508.3 786.2 1097.0 1418.8 1780.8 2131.9 2490.2 2841.3 3225.2 3707.9 4285.7 5053.6 6103.1 
7653.5 9620.9 12005.1 14188.1 14714.7 14433.1 14115.0 13028.9 10385.1 5667.9 2439.0 808.1 384.0 292.5 237.7 204.8 0.0 
95.1 109.7 124.3 139.0 168.2 212.1 299.9 464.4 720.4 1012.9 1334.7 1678.4 2040.5 2402.5 2760.8 3141.1 3609.2 4165.0 4918.3 6000.7 
7415.9 9291.8 11643.0 13910.2 14729.3 14462.4 14056.5 13054.5 10878.8 6307.9 2771.8 925.2 384.0 299.9 248.7 215.7 0.0 
95.1 106.0 113.4 120.7 128.0 142.6 160.9 197.5 248.7 340.1 490.0 687.5 943.4 1210.4 1532.2 1875.9 2267.2 2779.1 3364.2 4110.2 5119.4 
6205.5 7675.5 9401.5 11701.6 13197.2 12553.6 10758.1 8235.0 5576.5 3693.3 2201.4 1214.0 585.1 248.7 241.3 0.0 
95.1 98.7 102.4 102.4 102.4 102.4 102.4 102.4 102.4 109.7 117.0 131.6 149.9 179.2 212.1 266.9 343.7 468.1 654.6 939.8 1345.7 1791.8 2292.8 2665.8 
2983.9 3605.5 4545.3 4976.8 4479.5 3525.1 2570.7 1828.4 1144.6 431.5 65.8 21.9 0.0 
95.1 98.7 98.7 95.1 95.1 91.4 87.8 84.1 84.1 84.1 84.1 84.1 87.8 91.4 98.7 106.0 124.3 157.2 219.4 318.1 460.7 574.1 577.8 468.1 
398.6 515.6 844.7 1246.9 1290.8 965.4 526.6 252.3 102.4 40.2 18.3 11.0 0.0 
95.1 95.1 91.4 87.8 84.1 84.1 76.8 73.1 69.5 69.5 69.5 65.8 65.8 62.2 62.2 62.2 65.8 73.1 95.1 142.6 190.2 193.8 120.7 76.8 54.9 47.5 
40.2 40.2 36.6 32.9 29.3 18.3 14.6 14.6 11.0 11.0 0.0 
95.1 91.4 84.1 76.8 73.1 73.1 65.8 62.2 54.9 47.5 43.9 40.2 36.6 32.9 25.6 21.9 18.3 14.6 14.6 14.6 11.0 7.3 7.3 3.7 3.7 3.7 7.3 7.3 3.7 7.3 7.3 7.3 7.3 
7.3 11.0 11.0 0.0 
95.1 84.1 76.8 69.5 65.8 58.5 51.2 40.2 32.9 29.3 21.9 18.3 11.0 11.0 7.3 7.3 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 3.7 3.7 7.3 7.3 
7.3 0.0 
95.1 80.4 69.5 62.2 58.5 47.5 40.2 29.3 21.9 14.6 11.0 7.3 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 3.7 7.3 7.3 
0.0 
95.1 76.8 65.8 58.5 51.2 40.2 29.3 21.9 14.6 7.3 3.7 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 3.7 3.7 
0.0 
95.1 76.8 65.8 54.9 47.5 36.6 25.6 18.3 11.0 7.3 3.7 0.0 0.0 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 3.7 
0.0 
95.1 76.8 65.8 54.9 43.9 36.6 21.9 14.6 11.0 3.7 0.0 0.0 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 
0.0 
95.1 76.8 65.8 54.9 43.9 36.6 25.6 18.3 11.0 3.7 0.0 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
95.1 76.8 65.8 54.9 47.5 36.6 25.6 18.3 14.6 7.3 7.3 11.0 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 0.0 
0.0 
95.1 76.8 65.8 54.9 43.9 36.6 25.6 18.3 14.6 7.3 7.3 14.6 7.3 3.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.7 3.7 
0.0 
